IESNA:LM-63-2002
[TEST]P949215
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-740-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15835
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2470 2319 2188 2033 1878 1782 1748 1753 1782 1819
1992 2529 3401 4275 5158.9 5835.9 6433.9 6903.9 7384.9 7693.9
7716.9 7333.9 5622.9 4898.9 4076 2770 1716 1356 911 480
240 182 116 68 27 0 0
2470 2340 2209 2055 1898 1801 1765 1762 1787 1821
1954 2420 3258 4240 5087.9 5792.9 6413.9 6950.9 7400.9 7757.9
7837.9 7521.9 5868.9 5022.9 4239 2947 1827 1407 942 504
280 220 150 98 64 15 0
2470 2337 2214 2068 1915 1820 1780 1772 1788 1819
1906 2248 2966 3903 4811.9 5621.9 6355.9 6983.9 7533.9 7991.9
8159.9 8020.9 7497.9 5894.9 4943.9 3648 2289 1648 1199 701
472 390 341 284 195 34 0
2470 2351 2233 2106 1969 1867 1822 1804 1810 1834
1877 2055 2531 3301 4217 5131.9 6032.9 6893.9 7663.9 8220.9
8558.9 8604.9 8354.9 7920.9 7210.9 5990.9 4891.9 3756 2518 1166
592 390 295 195 77 0 0
2470 2356 2257 2150 2039 1954 1903 1883 1880 1899
1931 1997 2209 2686 3421 4293 5267.9 6272.9 7270.9 8109.9
8720.9 9050.9 9063.9 8822.9 8495.9 8048.9 7423.9 6346.9 4722 2852
1218 424 177 99 39 3 0
2470 2376 2288 2214 2134 2070 2035 2019 2017 2032
2061 2103 2191 2387 2786 3402 4208 5127.9 6089.9 7043.9
7951.9 8720.9 9303.9 9538.9 9561.9 9550.9 9562.9 9292.9 8046.9 5719.9
3190 1074 273 101 25 2 0
2470 2396 2329 2281 2243 2218 2213 2222 2240 2264
2300 2350 2415 2523 2703 3011 3490 4134 4859.9 5639.9
6487.9 7364.9 8218.9 8990.9 9672.9 10231.9 10816.9 11400.9 11389.9 9600.9
5961.9 2525 658 186 56 4 0
2470 2423 2383 2360 2357 2371 2400 2450 2498 2556
2634 2713 2792 2899 3039 3256 3592 4064 4617 5269.9
6013.9 6757.9 7532.9 8270.9 9222.9 10202.9 11392.9 12511.9 13073.9 12401.9
9777.9 5332.9 1494 318 68 5 0
2470 2453 2439 2453 2482 2530 2591 2663 2731 2807
2890 2974 3063 3181 3336 3561 3873 4308 4848.9 5475.9
6232.9 7038.9 7936.9 8913.9 9972.9 11149.9 12391.9 13560.9 14162.9 13563.9
10675.9 4918.9 1045 271 56 5 0
2470 2452 2448 2466 2501 2557 2627 2695 2774 2847
2929 3009 3101 3211 3370 3599 3918 4354 4905.9 5582.9
6350.9 7192.9 8110.9 9129.9 10215.9 11410.9 12656.9 13770.9 14267.8 13405.9
10063.9 4096 795 211 42 4 0
2470 2472 2488 2543 2610 2701 2811 2921 3030 3140
3247 3362 3485 3651 3893 4203 4583 5066.9 5646.9 6296.9
6990.9 7710.9 8488.9 9223.9 9897.9 10468.9 10910.9 11045.9 10553.9 9020.9
5787.9 1699 309 95 24 8 0
2470 2481 2511 2571 2657 2765 2884 3009 3132 3244
3353 3459 3572 3710 3875 4099 4397 4759.9 5166.9 5587.9
6013.9 6442.9 6858.9 7187.9 7359.9 7361.9 7204.9 6848.9 6116.9 5080.9
3297 1107 247 81 31 12 0
2470 2483 2520 2580 2669 2770 2877 2980 3067 3133
3171 3195 3203 3215 3239 3278 3382 3603 3883 4157
4336 4418 4402 4179 3689 3041 2322 1522 886 478
256 113 47 19 7 1 0
2470 2489 2511 2553 2584 2601 2603 2563 2490 2365
2189 1969 1719 1467 1224 997 794 657 609 603
609 605 544 431 308 206 137 104 86 70
54 34 14 6 2 0 0
2470 2490 2485 2451 2378 2267 2116 1898 1613 1282
973 720 537 440 405 398 393 387 377 366
349 312 257 200 154 122 97 76 59 44
29 14 6 2 0 0 0
2470 2476 2423 2295 2102 1851 1509 1134 814 591
473 422 391 365 342 323 313 302 292 282
266 238 202 164 129 103 83 64 48 33
17 8 3 0 0 0 0
2470 2458 2336 2122 1824 1454 1028 703 525 464
434 406 371 329 286 250 223 211 219 231
231 217 192 160 126 100 78 61 45 30
19 8 3 0 0 0 0
2470 2451 2270 1966 1560 1080 705 523 475 449
422 384 339 291 245 206 174 158 151 149
150 150 146 133 117 100 84 67 54 43
32 19 4 0 0 0 0
2470 2448 2216 1856 1374 881 579 493 466 441
407 363 315 266 224 189 167 155 147 140
133 127 122 116 108 97 83 70 60 49
36 22 4 0 0 0 0
2470 2436 2167 1757 1229 752 527 484 461 432
395 354 310 262 220 189 170 160 153 147
139 133 126 119 110 95 76 65 54 43
30 14 2 0 0 0 0
2470 2435 2152 1720 1170 704 511 480 459 428
390 352 311 266 223 190 172 162 154 148
142 135 127 118 105 85 62 52 42 31
20 7 0 0 0 0 0
2470 2437 2143 1705 1145 689 511 479 457 427
388 350 311 265 222 189 172 162 155 149
143 135 127 118 104 82 60 51 40 30
18 6 0 0 0 0 0
